SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | DA Configuration | H2 | 0x0 | 0xFFFF | 0x0000 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | SI_ENABLE |
| RSVD (Bits 15–1): Reserved. Do not use. | ||
| SI_ENABLE (Bit 0): Enables SiAnode Algorithm | ||
| 1 = | SiAnode algorithm enabled | |
| 0 = | SiAnode algorithm disabled | |