SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Temperature Enable | H1 | 0 | 0xFF | 0x03 | hex |
Description: Enables temperature sensor inputs. Bit 0: Internal temp, Bit 1: External temp 1. Default 0x03 enables internal and first external sensor.
Default value updated per FW v0.03 Build 4 (previous TRM value: 0xFF).