SPMU383 April 2026 BQ27Z846
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | IT Status | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
Description: The Impedance Track⢠status at the time of the PF event. See ManufacturerAccess() 0x0056 GaugingStatus for the bit definitions.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | EDVCONV | RSVD | OCVFR | LDMD | RX | QMAX | VDQ |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NSFM | OCVPRED | SLPQ MAX | QEN | VOK | RDIS | RSVD | REST |