SPMU383 April 2026 BQ27Z846
This command, available in SEALED and UNSEALED modes, is used to write the temperature register when enabled by setting Settings:Temperature Enable[USER_TS] = 1 . In this case, the gauge’s cell temperature inputs (TS1 through TS3) are ignored.
When this feature is used, the temperature must be written in 0.1 K.