SLVAG11 March 2026 TPS1200-Q1 , TPS1210-Q1 , TPS1211-Q1 , TPS1212-Q1 , TPS1213-Q1 , TPS1214-Q1 , TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB08-Q1 , TPS1HB16-Q1 , TPS1HB35-Q1 , TPS1HB50-Q1 , TPS1HC04-Q1 , TPS1HC08-Q1 , TPS1HC100-Q1 , TPS1HC120-Q1 , TPS1HC30-Q1 , TPS1HTC100-Q1 , TPS1HTC30-Q1 , TPS272C45 , TPS274160 , TPS274C65 , TPS274C65CP , TPS27S100 , TPS27SA08 , TPS27SA08-Q1 , TPS281C100 , TPS281C30 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB35-Q1 , TPS2HB50-Q1 , TPS2HC08-Q1 , TPS2HC120-Q1 , TPS2HC16-Q1 , TPS2HCS05-Q1 , TPS2HCS08-Q1 , TPS2HCS10-Q1 , TPS4800-Q1 , TPS4810-Q1 , TPS4811-Q1 , TPS4812-Q1 , TPS4813-Q1 , TPS4816-Q1 , TPS482H85-Q1 , TPS4H000-Q1 , TPS4H160-Q1 , TPS4HC120-Q1
One way to aid in both power and material optimization is with a programmable I2T curve—current squared multiplied by time. This value is representative of the energy in a component based on the current that flows through the component. In melting fuses, it is the energy associated with the thermal threshold at which the fuse melts. When replicated and implemented digitally in an IC, fuse protection is available to any automotive electronic control unit (ECU) regardless of physical accessibility.
The benefit of an I2T semiconductor design is therefore not one-dimensional. Smart eFuse high-side switches offer a much higher degree of configurability, allowing a designer to tailor a protection profile to match a melting fuse, a wire-tolerance curve or custom load protection scheme. Since this protection is completely configured through software, this also opens the door to hardware reuse.
Figure 4-4 Current vs Time Plot of the
I2T Curve with Four Sections Highlighted: Normal Operation, Fuse Shutdown,
Fixed-Delay Shutdown and Immediate Shutdown