SLVAG11 March 2026 TPS1200-Q1 , TPS1210-Q1 , TPS1211-Q1 , TPS1212-Q1 , TPS1213-Q1 , TPS1214-Q1 , TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB08-Q1 , TPS1HB16-Q1 , TPS1HB35-Q1 , TPS1HB50-Q1 , TPS1HC04-Q1 , TPS1HC08-Q1 , TPS1HC100-Q1 , TPS1HC120-Q1 , TPS1HC30-Q1 , TPS1HTC100-Q1 , TPS1HTC30-Q1 , TPS272C45 , TPS274160 , TPS274C65 , TPS274C65CP , TPS27S100 , TPS27SA08 , TPS27SA08-Q1 , TPS281C100 , TPS281C30 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB35-Q1 , TPS2HB50-Q1 , TPS2HC08-Q1 , TPS2HC120-Q1 , TPS2HC16-Q1 , TPS2HCS05-Q1 , TPS2HCS08-Q1 , TPS2HCS10-Q1 , TPS4800-Q1 , TPS4810-Q1 , TPS4811-Q1 , TPS4812-Q1 , TPS4813-Q1 , TPS4816-Q1 , TPS482H85-Q1 , TPS4H000-Q1 , TPS4H160-Q1 , TPS4HC120-Q1
The IEC61000-4 group of standards test IC immunity to different voltage transient events, including electrostatic discharge (ESD) (IEC61000-4-2), electrical fast transients (EFT) (IEC61000-4-4) and surge (IEC61000-4-5). Many TI catalog high-side switches are tested in accordance with IEC61000-4.
The IEC also defines SELV systems which are commonly used in safety-critical factory systems. A criterion of SELV power supplies is that, if this fails, the output must never exceed 60V DC. SELV verifies that no high-voltage conductors can be contacted by humans, no current return path is available for a high-voltage contact point and no live conductors are connected to earth ground. TPS281C30 and TPS281C100 are rated for >60V absolute maximum voltage to be used in SELV systems such as safety PLCs.
Underwriters Laboratories UL2637 is a certification for switches that are used for current-limiting applications, showing that the ICs can perform reliably while protecting downstream components.
TI's TPS272C45 has UL2637 certification to help simplify design cycles and enable fast time to market.
Similar to automotive applications, industrial applications also have EMI standards. A common one is CISPR32, a widespread standard that details test limits for radiated and conducted emissions and immunity.