SLVAG11 March   2026 TPS1200-Q1 , TPS1210-Q1 , TPS1211-Q1 , TPS1212-Q1 , TPS1213-Q1 , TPS1214-Q1 , TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB08-Q1 , TPS1HB16-Q1 , TPS1HB35-Q1 , TPS1HB50-Q1 , TPS1HC04-Q1 , TPS1HC08-Q1 , TPS1HC100-Q1 , TPS1HC120-Q1 , TPS1HC30-Q1 , TPS1HTC100-Q1 , TPS1HTC30-Q1 , TPS272C45 , TPS274160 , TPS274C65 , TPS274C65CP , TPS27S100 , TPS27SA08 , TPS27SA08-Q1 , TPS281C100 , TPS281C30 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB35-Q1 , TPS2HB50-Q1 , TPS2HC08-Q1 , TPS2HC120-Q1 , TPS2HC16-Q1 , TPS2HCS05-Q1 , TPS2HCS08-Q1 , TPS2HCS10-Q1 , TPS4800-Q1 , TPS4810-Q1 , TPS4811-Q1 , TPS4812-Q1 , TPS4813-Q1 , TPS4816-Q1 , TPS482H85-Q1 , TPS4H000-Q1 , TPS4H160-Q1 , TPS4HC120-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 High-Side Switches Compared to Other Power Switch ICs
      1. 1.1.1 Discrete High-Side Implementations
        1. 1.1.1.1 Level One: NFET-Controlled PFET
        2. 1.1.1.2 Level Two: NFET with a Step-Up Converter
        3. 1.1.1.3 Level Three: NFET, Step-Up Converter and Discretely Implemented Protections and Diagnostics
      2. 1.1.2 Comparison to Load Switches
      3. 1.1.3 Comparison to Hot-Swap Controllers and eFuses (Integrated Hot Swaps)
      4. 1.1.4 Comparison to Motor Drivers and Gate Drivers
      5. 1.1.5 Summary
    2. 1.2 Common Automotive and Industrial Standards
      1. 1.2.1 Typical Automotive Voltage Ranges
      2. 1.2.2 Typical Industrial Voltage Ranges
      3. 1.2.3 Automotive Qualifications and Standards
      4. 1.2.4 Industrial Qualifications and Standards
  5. 2Architectural and Application Differences of High-Side Switches and Controllers
    1. 2.1 Architecture Differences
    2. 2.2 Application Differences
      1. 2.2.1 Load Driving
      2. 2.2.2 Input Protection and Circuit Breaking
    3. 2.3 Summary and Product Family Selection Matrix
  6. 3Core Features of High-Side Switches and Controllers
    1. 3.1 Protection Features
      1. 3.1.1 Overcurrent Protection
      2. 3.1.2 Thermal Shutdown
        1. 3.1.2.1 Absolute Thermal Shutdown
        2. 3.1.2.2 Relative Thermal Shutdown
        3. 3.1.2.3 Undervoltage Lockout and Overvoltage Lockout (UVLO and OVLO)
        4. 3.1.2.4 Inductive Clamping
      3. 3.1.3 Reverse Polarity Protection
        1. 3.1.3.1 Ground Networks
        2. 3.1.3.2 Reverse Polarity and Reverse Current Protection in High-Side Switch Controllers
    2. 3.2 Diagnostic Features
      1. 3.2.1 Analog Current Sense
      2. 3.2.2 Open Load and Short-to-Battery Detection
      3. 3.2.3 Junction Temperature Sensing
      4. 3.2.4 Input and Output Voltage Sensing
  7. 4Specialized Features
    1. 4.1 Capacitive Charging Features
    2. 4.2 Serial Communication and Corresponding Features
    3. 4.3 Features for Industrial Systems: Enhanced EFT, Reverse Current Blocking, LED Driving
    4. 4.4 Additional Specialized Features
      1. 4.4.1 Integrated Watchdog Timer
      2. 4.4.2 Cyclic Redundancy Check (CRC)
      3. 4.4.3 Steady-State Programmable PWM Switching
    5. 4.5 Smart eFuse High-Side Switch Protection Features
      1. 4.5.1 Energy Management with Programmable Time-Current Characteristics (I2T)
      2. 4.5.2 Power Optimization Through Low-Power Mode
      3. 4.5.3 Memory Retention After Power Cycling (NVM or EEPROM)
  8. 5Summary
  9. 6References

Open Load and Short-to-Battery Detection

When driving off-board loads, an open-load fault can result from a wire break, a gap in the solder or any other physical disconnection in the conduction path between the switch and the load (or the load and ground). To pass system reliability tests, these failures must occur at very low rates. Despite this, it is common for the high-side switches to detect open-loads when they occur. A short to battery is a fault that occurs when the input of the switch and the output of the switch are shorted together. Open load and short-to-battery faults exhibit the same signature when the fault occurs, so the detection and reporting mechanisms are the same.

To detect an open-load or short to battery in the off state, a weak drain-to-source pullup is activated and the drain-to-source voltage is measured. If this difference is less than the open-load detection threshold for the device, then it is effectively the same and the device determines that the output is not discharging to ground. Therefore, either the terminals of the switch are shorted, as in a short-to-battery fault, or there is some break in the conduction path. The FLT pin then goes low and the SNS reports this with a logic high.

To detect these faults in the on-state, some additional intelligence is required. These faults occur when the switch is on, but little to no current flows through it. To detect this, an MCU compares the low, ADC-reported sense current against the current levels expected during normal conditions. Then by cross-checking that the EN signal is high, the MCU can know that there is an open load or short to battery.

 Typical Open-Load Detection Scheme
          Integrated Within the High-Side Switch Figure 3-5 Typical Open-Load Detection Scheme Integrated Within the High-Side Switch

With integrated ADCs and pull-up networks, SPI-controlled high-side switches and smart eFuse high-side switches have the ability to detect these faults in the on and off states and differentiate between them.