ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LSB | Least significant bit | 3.6-V max scaling, voltage divider of 3 | 14 | mV | ||
| 25.2-V max scaling, voltage divider of 21 | 98 | mV | ||||
| 4.07-A max scaling | 16.5 | mA | ||||
| GAIN_ERR | Gain error | 0.05 V ≤ VADCINx ≤ 3.6 V, VADCINx ≤ VLDO_3V3 | –2.7 | 2.7 | % | |
| 0.05 V ≤ VGPIOx ≤ 3.6 V, VGPIOx ≤ VLDO_3V3 | ||||||
| 2.7 V ≤ VLDO_3V3 ≤ 3.6 V | –2.4 | 2.4 | ||||
| 0.6 V ≤ VVBUS ≤ 22 V | –2.1 | 2.1 | ||||
| 1 A ≤ IVBUS ≤ 3 A | –2.1 | 2.1 | ||||
| VOS_ERR | Offset error(1) | 0.05 V ≤ VADCINx ≤ 3.6 V, VADCINx ≤ VLDO_3V3 | –4.1 | 4.1 | mV | |
| 0.05 V ≤ VGPIOx ≤ 3.6 V, VGPIOx ≤ VLDO_3V3 | ||||||
| 2.7 V ≤ VLDO_3V3 ≤ 3.6 V | –4.5 | 4.5 | ||||
| 0.6 V ≤ VVBUS ≤ 22 V | –4.1 | 4.1 | ||||
| 1 A ≤ IVBUS ≤ 3 A | –4.5 | 4.5 | mA | |||