ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PIN | TYPE(1) | RESET | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| ADCIN1 | 2 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| ADCIN2 | 3 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| CC1 | 28 | I/O | Hi-Z | I/O for USB Type-C. Filter noise with recommended capacitor to GND (CCCy). |
| CC2 | 29 | I/O | Hi-Z | I/O for USB Type-C. Filter noise with recommended capacitor to GND (CCCy). |
| GND | 11, 12, 14, 16, 17, 31, 34, 35 | — | — | Ground. Connect to ground plane. |
| ADCIN3 | 5 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| CAP_MIS | 6 | O | Hi-Z | Open Drain Output, Capability Mismatch indicator. Toggled Output: Capability Mismatch in negotiated PD contract, No Toggled Output: No Capability Mismatch in negotiated PD contract. |
| ADCIN4 | 7 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| SINK_EN | 19 | O | Hi-Z | Open Drain Output, Sink path enabled indicator, may be used to control an external load switch. 0: Sink Path Enabled, 1: Sink Path Disabled |
| RESERVED | 26, 27, 36 | I | Hi-Z | Tie to ground or LDO_3V3 |
| PLUG_EVENT | 37 | O | Hi-Z | Open Drain Output, 1: Connection Present 0: No Connection Present |
| I2Ct_SCL | 9 | I | Hi-Z | I2C target serial clock input. Tie to pullup voltage through a resistor. May be grounded if unused. |
| I2Ct_SDA | 8 | I/O | Hi-Z | I2C target serial data. Open-drain input/output. Tie to pullup voltage through a resistor. May be grounded if unused. |
| DBG_ACC | 10 | O | Hi-Z | Open Drain Output, Debug Accessory attached Rp/Rp or Rd/Rd. 1: Debug Accessory Present, 0: No Debug Accessory Present |
| PLUG_FLIP | 13 | O | Hi-Z | Open Drain Output, Cable plug orientation indicator. 1: CC2 connected (upside-down), 0: CC1 connected (upside-up) |
| FAULT_IN | 18 | I | Hi-Z | Fault Input to disconnect from the port. When powered from VBUS this causes the PD controller to lose power when VBUS is removed. 0: Disconnect from port, 1: Maintain connection - no fault |
| LDO_1V5 | 4 | O | — | Output of the CORE LDO. Bypass with capacitance CLDO_1V5 to GND. This pin cannot source current to external circuits. |
| LDO_3V3 | 1 | O | — | Output of supply switched from VIN_3V3 or VBUS LDO. Bypass with capacitance CLDO_3V3 to GND. |
| DRAIN | 15, 30 | N/A | — | Connects to drain of internal FET. |
| PPHV | 20, 21, 22 | I/O | High-voltage sinking node in the system. | |
| VBUS_IN | 23, 24, 25 | I/O | 5-V to 20-V input. | |
| VBUS | 32, 33 | O | VBUS input to LDO. Bypass with capacitance CVBUS to GND. | |
| VIN_3V3 | 38 | I | — | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |
| PIN | TYPE(1) | RESET | DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| ADCIN1 | 2 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| ADCIN2 | 3 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| CC1 | 24 | I/O | Hi-Z | I/O for USB Type-C. Filter noise with recommended capacitor to GND (CCCy). |
| CC2 | 25 | I/O | Hi-Z | I/O for USB Type-C. Filter noise with recommended capacitor to GND (CCCy). |
| GATE_VSYS | 20 | O | Hi-Z | Connect to the N-ch MOSFET that has source tied to VSYS |
| GATE_VBUS | 21 | O | Hi-Z | Connect to the N-ch MOSFET that has source tied to VBUS |
| GND | 11, 12, 14, 15, 16, 28, 29 | — | — | Ground. Connect to ground plane. |
| ADCIN3 | 5 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| CAP_MIS | 6 | O | Hi-Z | Open Drain Output, Capability Mismatch indicator. Toggled Output: Capability Mismatch in negotiated PD contract, No Toggled Output: No Capability Mismatch in negotiated PD contract. |
| ADCIN4 | 7 | I | Hi-Z | Configuration Input. Connect to a resistor divider to LDO_3V3. |
| SINK_EN | 18 | O | Hi-Z | Open Drain Output, Sink path enabled indicator, may be used to control an external load switch. 0: Sink Path Enabled, 1: Sink Path Disabled |
| RESERVED | 22, 23, 30 | I | Hi-Z | Tie to ground or LDO_3V3 |
| PLUG_EVENT | 31 | O | Hi-Z | Open Drain Output, 1: Connection Present 0: No Connection Present |
| I2Ct_SCL | 9 | I | Hi-Z | I2C target serial clock input. Tie to pullup voltage through a resistor. May be grounded if unused. |
| I2Ct_SDA | 8 | I/O | Hi-Z | I2C target serial data. Open-drain input/output. Tie to pullup voltage through a resistor. May be grounded if unused. |
| DBG_ACC | 10 | O | Hi-Z | Open Drain Output, Debug Accessory attached Rp/Rp or Rd/Rd. 1: Debug Accessory Present, 0: No Debug Accessory Present |
| PLUG_FLIP | 13 | O | Hi-Z | Open Drain Output, Cable plug orientation indicator. 1: CC2 connected (upside-down), 0: CC1 connected (upside-up) |
| FAULT_IN | 17 | I | Hi-Z | Fault Input to disconnect from the port. When powered from VBUS this causes the PD controller to lose power when VBUS is removed. 0: Disconnect from port, 1: Maintain connection - no fault |
| LDO_1V5 | 4 | O | — | Output of the CORE LDO. Bypass with capacitance CLDO_1V5 to GND. This pin cannot source current to external circuits. |
| LDO_3V3 | 1 | O | — | Output of supply switched from VIN_3V3 or VBUS LDO. Bypass with capacitance CLDO_3V3 to GND. |
| VSYS | 19 | I | — | High-voltage sinking node in the system. Used to implement reverse current protection (RCP) for the external sink path controlled by GATE_VSYS. |
| VBUS | 26, 27 | I/O | 5-V to 20-V input. Bypass with capacitance CVBUS to GND. | |
| VIN_3V3 | 32 | I | — | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |