ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
Routing the CC lines with a 10-mil trace ensures the needed current for supporting powered Type-C cables through VCONN. For more information on VCONN refer to the Type-C specification. For capacitor GND pin use a 16-mil trace if possible.
Most of the GPIO signals can be fanned out on the top or bottom layer using either a 8-mil trace or a 10-mil trace. The following images highlight how the CC lines and GPIOs are routed out.
Figure 9-30 Top Layer GPIO
Routing| ROUTE | WIDTH (MIL MINIMUM) |
|---|---|
| PA_CC1, PA_CC2, PB_CC1, PB_CC2 | 8 |
| VIN_3V3, LDO_3V3, LDO_1V8 | 6 |
| Component GND | 10 |
| GPIO | 4 |