ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Type-C Sink (Rd pull-down) | ||||||
| VSNK1 | Open/Default detection threshold when Rd applied to Px_CCy | rising | 0.2 | 0.24 | V | |
| Open/Default detection threshold when Rd applied to Px_CCy | falling | 0.16 | 0.20 | V | ||
| hysteresis | 0.04 | V | ||||
| VSNK2 | Default/1.5A detection threshold | falling | 0.62 | 0.68 | V | |
| Default/1.5A detection threshold | rising | 0.63 | 0.66 | 0.69 | V | |
| hysteresis | 0.01 | V | ||||
| VSNK3 | 1.5A/3.0A detection threshold when Rd applied to Px_CCy | falling | 1.17 | 1.25 | V | |
| 1.5A/3.0A detection threshold when Rd applied to Px_CCy | rising | 1.22 | 1.3 | V | ||
| hysteresis | 0.05 | V | ||||
| RSNK | Rd pulldown resistance | 0.25 V ≤ VPx_CCy ≤ 2.1 V, measure resistance on Px_CCy | 4.1 | 6.1 | kΩ | |
| VCLAMP | Dead battery Rd clamp | VVIN_3V3=0V, 64 µA < IPx_CCy<96 µA | 0.25 | 1.32 | V | |
| VVIN_3V3=0V, 166 µA < IPx_CCy<194 µA | 0.65 | 1.32 | ||||
| VVIN_3V3=0V, 304 µA < IPx_CCy< 356 µA | 1.20 | 2.18 | ||||
| ROpen | resistance from Px_CCy to GND when configured as open. | VPx_VBUS = 0, VVIN_3V3=3.3V, VPx_CCy=5 V, measure resistance on Px_CCy | 500 | kΩ | ||
| VPx_VBUS = 5V, VVIN_3V3 = 0, VPx_CCy=5 V, measure resistance on Px_CCy | 500 | kΩ | ||||
| Common Sink | ||||||
| tCC | deglitch time for comparators on Px_CCy | 3.2 | ms | |||