ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
During the boot procedure, the device reads the ADCINx pins and sets the I2C address and configuration based on the table below.
| ADCIN1 DECODED VALUE (MIN VOLTAGE) (1) | ADCIN2 DECODED VALUE (MAX VOLTAGE) (1) | I2C ADDRESS | DEAD BATTERY CONFIGURATION |
|---|---|---|---|
| 0 (5V) | 7 (20V) | 0x20 | AlwaysEnableSink: The device always enables the sink path regardless of the amount of current the attached source is offering. USB PD is disabled until configuration is loaded. |
| 1 (9V) | 7 (20V) | 0x21 | |
| 2 (12V) | 7 (20V) | 0x20 | |
| 3 (15V) | 7 (20V) | 0x21 | |
| 4 (20V) | 7 (20V) | 0x20 | |
| 0 (5V) | 5 (15V) | 0x20 | |
| 1 (9V) | 5 (15V) | 0x21 | |
| 2 (12V) | 5 (15V) | 0x20 | |
| 3 (15V) | 5 (15V) | 0x21 | |
| 0 (5V) | 3 (12V) | 0x20 | |
| 1 (9V) | 3 (12V) | 0x21 | |
| 2 (12V) | 3 (12V) | 0x20 | |
| 0 (5V) | 1 (9V) | 0x20 | |
| 1 (9V) | 1 (9V) | 0x21 |