ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
The TPS25730 has one I2C target interface ports: I2Ct. I2C port I2Ct is comprised of the I2Ct_SDA and I2Ct_SCL pins. This interface provide general status information about the TPS25730, as well as the ability to control the TPS25730 behavior, supporting communications to/from a connected device and/or cable supporting BMC USB-PD, and providing information about connections detected at the USB-C receptacle.
When the TPS25730 is in 'APP ' mode TI recommends to use standard mode or Fast mode (that is a clock speed no higher than 400 kHz).
| I2C BUS | TYPE | TYPICAL USAGE |
|---|---|---|
| I2Ct | Target | Optionally can be connected to an external MCU. Also used to load the patch and application configuration. |