ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
This functionality is firmware controlled and subject to change.
The ADCINx inputs to the internal ADC control the behavior of the TPS25730 in response to VBUS being supplied when VIN_3V3 is low (that is the dead-battery scenario). The ADCINx pins must be externally tied to the LDO_3V3 pin via a resistive divider as shown in the following figure. At power-up the ADC converts the ADCINx voltage and the digital core uses these two values to determine start-up behavior. The available start-up configurations include options for I2C target address of I2Ct_SCL/SDA, sink path control in dead-battery, and default configuration.
Figure 8-17 ADCINx
Resistor DividerThe device behavior is determined in several ways depending upon the decoded value of the ADCINx pins. The following table shows the decoded values for different resistor divider ratios. See I2C Address Setting for details on how ADCINx decoded values affects default I2C target address.
| DIV = RDOWN / (RUP + RDOWN)(1) | Without Using RUP or RDOWN | ADCINx Decoded Value | ||
|---|---|---|---|---|
| MIN | Target | MAX | ||
| 0 | 0.0114 | 0.0228 | tie to GND | 0 |
| 0.0229 | 0.0475 | 0.0722 | N/A | 1 |
| 0.0723 | 0.1074 | 0.1425 | N/A | 2 |
| 0.1425 | 0.1899 | 0.2372 | N/A | 3 |
| 0.2373 | 0.3022 | 0.3671 | N/A | 4 |
| 0.3672 | 0.5368 | 0.7064 | tie to LDO_1V5 | 5 |
| 0.7065 | 0.8062 | 0.9060 | N/A | 6 |
| 0.9061 | 0.9530 | 1.0 | tie to LDO_3V3 | 7 |