ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage range (2) | VIN_3V3 | –0.3 | 4 | V |
| ADCINx | –0.3 | 4 | ||
| VBUS_IN, VBUS(4) | –0.3 | 28 | V | |
| CC1, CC2 (4) | –0.5 | 26 | ||
| GPIOx | –0.3 | 6.0 | ||
| I2Ct_SCL, I2Ct_SDA | –0.3 | 4 | ||
| Output voltage range (2) | LDO_1V5(4) | –0.3 | 2 | V |
| LDO_3V3(4) | –0.3 | 4 | ||
| Source current | Sink current VBUS | internally limited | A | |
| Positive sink current for I2Ct_SCL, I2Ct_SDA | internally limited | |||
| Positive source current for LDO_3V3, LDO_1V5 | internally limited | |||
| Source current | GPIOx | 0.005 | A | |
| TJ Operating junction temperature | –40 | 175 | °C | |
| TSTG Storage temperature | –55 | 150 | °C | |