ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IVIN_3V3,ActSnk | Current into VIN_3V3 | Active Sink mode: 22 V ≥ VVBUS ≥ 4.0 V, VVIN_3V3 = 3.3 V | 3 | 6 | mA | |
| IVIN_3V3,IdlSnk | Current into VIN_3V3 | Idle Sink mode: 22 V ≥ VVBUS ≥ 4.0 V, VVIN_3V3 = 3.3 V | 1.0 | mA | ||
| IVIN_3V3,Sleep | Current into VIN_3V3 | Sleep mode: VVBUS = 0 V, VVIN_3V3 = 3.3 V | 56 | µA | ||