ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RPPHV | Resistance from VBUS_IN to PPHV power switch resistance | TJ_PPHV = 25°C, IPPHV = 6.5 A | 16 | 19 | mΩ | |
| TJ_PPHV = 125°C, IPPHV = 6.5A | 24 | 29 | ||||
| TJ_PPHV = 150°C, IPPHV = 6.5 A | 27 | 32 | mΩ | |||
| VRCP | Comparator mode RCP threshold, VPPHV - VVBUS | 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 2 | 6 | 10 | mV |
| SS | Soft start slew rate for GATE_VSYS | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 2.8 | 3.3 | 3.80 | V/ms |
| tPPHV_OFF | Time allowed to disable the internal PPHV switch in normal shutdown mode | VVBUS = 20 V, VPPHV = 20 V (initially), CPPHV< 1 nF, IPPHV = 0.1 A, switch is off when VVBUS_IN – VPPHV > 1V | 400 | 1000 | µs | |
| tPPHV_OVP | Time allowed to disable the internal PPHV switch in fast shutdown mode (VOVP4RCP exceeded), this includes the response time of the comparator | OVP: VOVP4RCP = setting 57, VVBUS = 20 V initially, then raised to 23 V in 50 ns, VPPHV = VVBUS_IN (initially), CPPHV< 1 nF, IPPHV = 0.1 A, switch is off when VVBUS_IN – VPPHV > 0.1 V | 2 | 4 | µs | |
| tPPHV_RCP | Time allowed to disable the internal PPHV switch in fast shutdown mode (VRCP exceeded), this includes the response time of the comparator | RCP: VRCP= setting 0, VVBUS = 5 V, VVSYS = 5 V initially, then raised to 6 V with dV/dt = 0.1 V/µs, CVBUS=10 µF, measure time from VVSYS > VBUS + VRCP to the time of peak voltage on VBUS | 1 | 2 | µs | |
| tPPHV_FSD | Time allowed to disable the internal PPHV switch in fast shutdown mode (OVP) | VPPHV = 20 V (initially), VVBUS=20 V then raised to 23 V in 50 ns, rOVP = 1, CPPHV < 1 nF, IPPHV = 0.1 A, switch is off when VVBUS_IN – VPPHV > 0.5 V | 0.25 | 20 | μs | |
| tPPHV_ON | Time to enable the internal PPHV switch | VVBUS_IN = 5 V, CPPHV = 0, IPPHV = 0, measure time from register write to enable PPHV until VVBUS_IN - VPPHV < 0.1 V, soft start setting 3 | 1500 | 1800 | 2100 | μs |