ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C controller and a single TPS25730. The I2C target sub-address is used to receive or respond to Host Interface protocol commands. Figure 8-23 and Figure 8-24 show the write and read protocol for the I2C target interface, and a key is included in Figure 8-25 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.
Figure 8-23 I2C Unique Address Write Register Protocol
Figure 8-24 I2C Unique Address Read Register Protocol