ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
The ADCINx pin configurations on the TPS25730 lets the user select the supported voltage and current range. The following shows an example schematic for the TPS25730 configured for 20 V at 3 A.