ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IGATE_ON | Gate driver sourcing current | 0 ≤ VGATE_VSYS - VVSYS ≤ 6 V, VVSYS ≤ 22 V, VVBUS > 4 V, measure IGATE_VSYS | 8.5 | 11.5 | µA | |
| 0 ≤ VGATE_VBUS - VVBUS ≤ 6 V, 4 V ≤ VVBUS ≤ 22 V, measure IGATE_VBUS | 8.5 | 11.5 | µA | |||
| VGATE_ON | Sourcing voltage (ON) | 0 ≤ VVSYS ≤ 22 V, IGATE_VSYS < 4 µA, measure VGATE_VSYS – VVSYS, VVBUS > 4 V | 6 | 12 | V | |
| 4 V ≤ VVBUS ≤ 22 V, IGATE_VBUS < 4 µA, measure VGATE_VBUS – VVBUS | 6 | 12 | V | |||
| VRCP | Comparator mode RCP threshold, VVSYS - VVBUS | 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 2 | 6 | 10 | mV |
| IGATE_OFF | Sinking strength | Normal turnoff: VVSYS = 5 V, VGATE_VSYS = 6 V, measure IGATE_VSYS | 13 | µA | ||
| Normal turnoff: VVBUS = VVSYS = 5 V, VGATE_VBUS = 6 V, measure IGATE_VBUS | 13 | µA | ||||
| RGATE_FSD | Sinking strength | Fast turnoff: VVSYS = 5 V, VGATE_VSYS = 6 V, assert PPHV1_FAST_DISABLE, measure RGATE_VSYS | 85 | Ω | ||
| Fast turnoff: VVBUS = VVSYS = 5 V, VGATE_VBUS = 6 V, assert PPHV1_FAST_DISABLE, measure RGATE_VBUS | 85 | Ω | ||||
| RGATE_OFF_UVLO | Sinking strength in UVLO (safety) | VVIN_3V3 = 0 V, VVBUS = 3.0 V, VGATE_VSYS = 0.1 V, measure resistance from GATE_VSYS to GND | 1.5 | MΩ | ||
| SS | Soft start slew rate for GATE_VSYS | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 2.8 | 3.3 | 3.80 | V/ms |
| tGATE_VBUS_OFF | Time allowed to disable the external FET via GATE_VBUS in normal shutdown mode.(1) | VVBUS = 20 V, QG of external FET = 40 nC or CGATE_VBUS < 3 nF, gate is off when VGATE_VBUS – VVBUS < 1 V | 450 | 4000 | µs | |
| tGATE_VBUS_OVP | Time allowed to disable the external FET via GATE_VBUS in fast shutdown mode (VOVP4RCP exceeded), this includes the response time of the comparator(1) | OVP: VOVP4RCP = setting 57, VVBUS = 20 V initially, then raised to 23 V in 50 ns, QG of external FET = 40 nC or CGATE_VBUS < 3 nF, gate is off when VGATE_VBUS – VVBUS < 1 V | 3 | 5 | µs | |
| tGATE_VBUS_RCP | Time allowed to disable the external FET via GATE_VBUS in fast shutdown mode (VRCP exceeded), this includes the response time of the comparator(1) | RCP: VRCP = setting 0, VVBUS = 5 V, VVSYS = 5 V initially, then raised to 5.5 V in 50 ns, QG of external FET = 40 nC or CGATE_VBUS < 3 nF, gate is off when VGATE_VBUS – VVBUS < 1 V | 1 | 2 | µs | |
| tGATE_VSYS_OFF | Time allowed to disable the external FET via GATE_VSYS in normal shutdown mode(1) | VVSYS= 20 V, QG of external FET = 40 nC or CGATE_VBUS < 3 nF, gate is off when VGATE_VSYS – VVSYS < 1 V | 450 | 4000 | µs | |
| tGATE_VSYS_FSD | Time allowed to disable the external FET via GATE_VSYS in fast shutdown mode (OVP)(1) | VVBUS = 20 V initially, then raised to 23 V in 50 ns, QG of external FET = 40 nC or CGATE_VBUS < 3 nF, gate is off when VGATE_VSYS – VVSYS < 1 V, rOVP = 1 | 0.25 | 20 | μs | |
| tGATE_VBUS_ON | Time to enable GATE_VBUS (1) | Measure time from when VGS = 0 V until VGS >3 V, where VGS = VGATE_VBUS – VVBUS | 0.25 | 2 | ms | |