ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
The Extend Sink Capabilities Power Delivery Power for Minimum, Operational, and Maximum PDP are determined by the configured Maximum/Minimum Voltage Configuration and the Current Configuration.
| Power Delivery Power | ADCIN3/4 = 3/3 | ADCIN1/2 = 0/6 |
|---|---|---|
| Minimum PDP = 25W | Maximum Current = 5 A | Minimum Voltage = 5 V |
| Operational PDP = 100W | Maximum Current = 5 A | Maximum Voltage = 20 V |
| Maximum PDP = 100W | Maximum Current = 5 A | Maximum Voltage = 20 V |