ZHCSTM5 October 2023 TPS25730
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VI | Input voltage range (1) | VIN_3V3 | 3.0 | 3.6 | V |
| ADCIN1, ADCIN2,VBUS_IN, VBUS (2) | 4 | 22 | |||
| PPHV | 0 | 22 | |||
| VIO | I/O voltage range (1) | I2Ct_SDA, I2Ct_SCL, ADCINx | 0 | 3.6 | V |
| GPIOx | 0 | 5.5 | |||
| CC1, CC2 | 0 | 5.5 | |||
| IPP_HV | Current from VBUS_IN to PPHV | 7 | A | ||
| IO | Output current (from LDO_3V3) | GPIOx | 1 | mA | |
| IO | Output current (from VBUS LDO) | Current from LDO_3V3 | 5 | mA | |
| TA | Ambient operating temperature | IPP_HV ≤ 7 A | –40 | 45 | °C |
| IPP_HV ≤ 6 A | –40 | 65 | |||
| TJ_PPHV | Operating junction temperature | PP_HV switch | –40 | 150 | °C |
| TJ | Operating junction temperature | –40 | 125 | °C | |