ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | GPIO3_INT_STS | R/RC | 0x0 | GPIO3 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO3. This bit is cleared on read. |
6 | GPIO2_INT_STS | R/RC | 0x0 | GPIO2 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO2. This bit is cleared on read. |
5 | GPIO1_INT_STS | R/RC | 0x0 | GPIO1 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO1. This bit is cleared on read. |
4 | GPIO0_INT_STS | R/RC | 0x0 | GPIO0 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO0. This bit is cleared on read. |
3 | FC_GPIO3_STS | R | 0x0 | Forward Channel GPIO3 Status. This bit indicates the current value for forward channel GPIO3. |
2 | FC_GPIO2_STS | R | 0x0 | Forward Channel GPIO2 Status. This bit indicates the current value for forward channel GPIO2. |
1 | FC_GPIO1_STS | R | 0x0 | Forward Channel GPIO1 Status. This bit indicates the current value for forward channel GPIO1. |
0 | FC_GPIO0_STS | R | 0x0 | Forward Channel GPIO0 Status. This bit indicates the current value for forward channel GPIO0. |