ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
This register reads the current values on each of the 7 GPIO pins.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6:0 | GPIO_STS | R | 0x0 | GPIO Pin High/ Low Status. Bit 6 reads GPIO6 and bit 0 reads GPIO0. |