ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:3 | RESERVED | R | 0x0 | Reserved |
| 2 | FWD_SYNC_FAIL0 | R/RC | 0x0 | Forwarding synchronization failed for CSI TX output port During Synchronized forwarding, this flag indicates a failure of synchronized video has been detected. For this bit to be set, the forwarding process must have previously been successful at sending at least one synchronized video frame. 0: No failure 1: Synchronization failure This bit is cleared on read. |
| 1 | RESERVED | R | 0x0 | Reserved |
| 0 | FWD_SYNC0 | R | 0x0 | Forwarding synchronized for CSI TX output port: During Synchronized forwarding, this bit indicates that the forwarding engine is currently able to provide synchronized video from enabled Receive ports. This bit is always 0 if Synchronized forwarding is disabled. 0: Not synchronized 1: Synchronized |