ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0x0 | Reserved |
| 4 | IS_RX_PORT_INT | R | 0x0 | RX Port Interrupt A Receiver port interrupt has been generated for one of the RX Ports being forwarded to the CSI Transmit Port. A read of the associated port receive status registers will clear this interrupt. See the PORT_ISR_HI and PORT_ISR_LO registers for details. |
| 3 | IS_CSI_SYNC_ERROR | R/RC | 0x0 | CSI Sync Error interrupt A synchronization error has been detected for multiple video stream inputs to the CSI Transmitter. |
| 2 | IS_CSI_SYNC | R/RC | 0x0 | CSI Synchronized interrupt CSI Transmit Port assertion of CSI Synchronized Status. Current status for CSI Sync can be read from the TX_PORT_SYNC flag in the CSI_STS register. |
| 1 | IS_CSI_PASS_ERROR | R/RC | 0x0 | CSI RX Pass Error interrupt A deassertion of CSI Pass has been detected on one of the RX Ports being forwarded to the CSI Transmit Port |
| 0 | IS_CSI_PASS | R/RC | 0x0 | CSI Pass interrupt CSI Transmit Port assertion of CSI Pass detected. Current status for the CSI Pass indication can be read from the TX_PORT_PASS flag in the CSI_STS register |