ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
The Reset register allows for soft digital reset of the TDES954 device internal circuitry without using PDB hardware analog reset. Digital Reset 0 is recommended if desired to reset without overwriting configuration registers to default values.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:3 | RESERVED | R/W | 0x00 | Reserved |
| 2 | RESTART _AUTOLOAD | (R/W)/SC | 0x0 | Restart Auto-load Setting this bit to 1 causes a re-load of the default settings including MODE and IDX. This bit is self-clearing. Software may check for Auto-load complete by checking the CFG_INIT_DONE bit in the DEVICE_STS register. |
| 1 | DIGITAL_RESET1 | (R/W)/SC | 0x0 | Digital Reset 1 Resets the entire digital block including registers. This bit is self-clearing. 1: Reset 0: Normal operation |
| 0 | DIGITAL_RESET0 | (R/W)/SC | 0x0 | Digital Reset 0 Resets the entire digital block except registers. This bit is self-clearing. 1: Reset 0: Normal operation |