ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:0 | FREQ_CNT_LOW | R | 0x00 | Frequency Counter Low Byte (1/256 MHz) The Frequency counter reports the measured frequency for the V3Link Receiver. This portion of the field is the fractional value in 1/256 MHz. |