ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:1 | TARGET_ALIAS_ID6 | R/W | 0x0 | 7-bit Remote Target Device Alias ID 6 Configures the decoder for detecting transactions designated for an I2C Target device attached to the remote Serializer. The transaction is remapped to the address specified in the Target ID6 register. A value of 0 in this field disables access to the remote I2C Target. |
| 0 | TARGET_AUTO_ACK_6 | R/W | 0x0 | Automatically Acknowledge all I2C writes to the remote Target 6 independent of the forward channel lock state or status of the remote Serializer Acknowledge 1: Enable 0: Disable |