ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | GPIO6_OUT_SEL | R/W | 0x0 | GPIO6 Output Select Determines the output data for the selected source. See Section 7.4.13.2. |
4:2 | GPIO6_OUT_SRC | R/W | 0x0 | GPIO6 Output Source Select Selects output source for GPIO6 data: See Table 7-7 |
1 | GPIO6_OUT_VAL | R/W | 0x0 | GPIO6 Output Value This register provides the output data value when the GPIO pin is enabled to output the local register controlled value by setting GPIO6_OUT_SRC[2:0] = 100 and GPIO6_OUT_SEL[2:0] = 00 |
0 | GPIO6_OUT_EN | R/W | 0x0 | GPIO6 Output Enable. Must be set to zero when configured as an input in GPIO Input Control register, 0x0F[6] = 1. 0: Disabled 1: Enabled |