ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:0 | FREQ_CNT_HIGH | R | 0x00 | Frequency Counter High Byte (MHz) The Frequency counter reports the measured frequency for the V3Link Receiver. This portion of the field is the integer value in MHz. |