ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | INT_EN | R/W | 0x0 | Global Interrupt Enable: Enables interrupt on the interrupt signal to the controller. |
| 6:5 | RESERVED | R | 0x0 | Reserved |
| 4 | IE_CSI_TX0 | R/W | 0x0 | CSI Transmit Port Interrupt: Enable interrupt from CSI Transmitter Port. |
| 3:2 | RESERVED | R | 0x0 | Reserved |
| 1 | IE_RX1 | R/W | 0x0 | RX Port 1 Interrupt: Enable interrupt from Receiver Port 1. |
| 0 | IE_RX0 | R/W | 0x0 | RX Port 0 Interrupt: Enable interrupt from Receiver Port 0. |