ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
It is recommended to enable CRC error checking on the V3LINK Encoder sequence to prevent any updates of link information values from encoded packets that do not pass CRC check. The V3LINK Encoder CRC is enabled by setting the V3LINK_ENC_CRC_DIS register 0xBA[7] to 0. In addition, the V3LINK_ENC_CRC_CAP flag should be set in register 0x4A[4].
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | V3LINK_ENC_CRC_DIS | R/W | 0x1 | 0: Enable V3Link encoder CRC (recommended) 1: Disable V3Link encoder CRC |
6:0 | RESERVED | R/W | 0x03 | Reserved |