ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
Sensor Status Register 0 field provides additional status information when paired with a TSER953 Serializer. This field is automatically loaded from the forward channel.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0x00 | Reserved |
| 5 | CSI_ALARM | R | 0x0 | Alarm flag for CSI error from serializer |
| 4 | BCC_ALARM | R | 0x0 | Alarm flag for back channel error from serializer |
| 3 | LINK_DETECT_ALARM | R | 0x0 | Alarm flag for link detect from serializer |
| 2 | TEMP_SENSE_ALARM | R | 0x0 | Alarm flag for temp sensor from serializer |
| 1 | VOLT1_SENSE_ALARM | R | 0x0 | Alarm flag for voltage sensor 1 from serializer |
| 0 | VOLT0_SENSE_ALARM | R | 0x0 | Alarm flag for voltage sensor 0 from serializer |