ZHCSNJ7A April 2021 – February 2023 TDES954
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | MR_THS_TRAIL_OV | R/W | 0x0 | Override CSI Ths-trail parameter 0: Ths-trail is automatically determined 1: Override Ths-trail with value in bits 6:0 of this register |
6:0 | MR_THS_TRAIL | R R/W | 0x0 | Ths-trail value If bit 7 of this register is 0, this field is read-only, indicating current automatically determined value. If bit 7 of this register is 1, this field is read/write. |