ZHCSIJ2B july 2018 – march 2023 DS90UB935-Q1
PRODUCTION DATA
This serializer may be configured by the use of an I2C-compatible serial control bus. Multiple devices may share the serial control bus (up to two device addresses are supported). The device address is set through a resistor divider (RHIGH and RLOW – see Figure 7-8) connected to the IDX pin.