ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The ideality factor (η) is a measured characteristic of a remote temperature sensor diode as compared to an ideal diode. The device allows for different η-factor values, according to Table 7-2. The device is trimmed for a power-on reset (POR) value of η = 1.008. If η is different, the η-factor correction register can be used. The value (NADJUST) written in this register must be in 2's complement format, as shown in Table 7-2. This value is used to adjust the effective η-factor according to Equation 2 and Equation 3.
NADJUST | ηEFF | ||
---|---|---|---|
BINARY | HEX | DECIMAL | |
0111 1111 | 7F | 127 | 1.747977 |
0000 1010 | 0A | 10 | 1.042759 |
0000 1000 | 08 | 8 | 1.035616 |
0000 0110 | 06 | 6 | 1.028571 |
0000 0100 | 04 | 4 | 1.021622 |
0000 0010 | 02 | 2 | 1.014765 |
0000 0001 | 01 | 1 | 1.011371 |
0000 0000 | 00 | 0 | 1.008 |
1111 1111 | FF | –1 | 1.004651 |
1111 1110 | FE | –2 | 1.001325 |
1111 1100 | FC | –4 | 0.994737 |
1111 1010 | FA | –6 | 0.988235 |
1111 1000 | F8 | –8 | 0.981818 |
1111 0110 | F6 | –10 | 0.975484 |
1000 0000 | 80 | –128 | 0.706542 |
where: