ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
This register selects which alarm forces the DAC into a clear state, regardless of which DAC operation mode is active, auto, or manual.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CH0_ ALR_ CLR |
CH1_ ALR_ CLR |
CH2_ ALR_ CLR |
CH3_ ALR_ CLR |
LT_ LOW_ ALR_ CLR |
LT_ HIGH_ ALR_ CLR |
D1_ LOW_ ALR_ CLR |
D1_ HIGH_ ALR_ CLR |
D2_ LOW_ ALR_ CLR |
D2_ HIGH_ ALR_ CLR |
D1_ FAIL_ CLR |
D2_ FAIL_ CLR |
THERM_ ALR_ CLR |
Reserved | |
R-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-1 | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14 | CH0_ALR_CLR | R/W | 0 | CH0 alarm
clear bit. 0: CH1_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the CH0_ALR bit in the status register are set (1) |
13 | CH1_ALR_CLR | R/W | 0 | CH1 alarm
clear bit. 0: CH1_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the CH1_ALR bit in the status register are set (1) |
12 | CH2_ALR_CLR | R/W | 0 | CH2 alarm
clear bit. 0: CH2_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the CH2_ALR bit in the status register are set (1) |
11 | CH3_ALR_CLR | R/W | 0 | CH3 alarm
clear bit. 0: CH3_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the CH3_ALR bit in the status register are set (1) |
10 | LT_LOW_ALR_ CLR |
R/W | 0 | Local
temperature sensor low alarm clear bit. 0: LT_LOW_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the LT_LOW_ALR bit in the status register are set (1) |
9 | LT_HIGH_ALR_ CLR |
R/W | 0 | Local
temperature sensor high alarm clear bit. 0: LT_HIGH_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the LT_HIGH_ALR bit in the status register are set (1) |
8 | D1_LOW_ALR_ CLR |
R/W | 0 | Remote
temperature sensor D1 low alarm clear bit. 0: D1_LOW_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D1_LOW_ALR bit in the status register are set (1) |
7 | D1_HIGH_ALR_ CLR |
R/W | 0 | Remote
temperature sensor D1 high alarm clear bit. 0: D1_High_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D1_High_ALR bit in the status register are set (1) |
6 | D2_LOW_ALR_ CLR |
R/W | 0 | Remote
temperature sensor D2 low alarm clear bit. 0: D2_LOW_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D2_LOW_ALR bit in the status register are set (1) |
5 | D2_HIGH_ALR_ CLR |
R/W | 0 | Remote
temperature sensor D2 high alarm clear bit. 0: D2_HIGH_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D2_HIGH_ALR bit in the status register are set (1) |
4 | D1_FAIL_CLR | R/W | 0 | D1 fail alarm
clear bit. 0: D1_FAIL_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D2_FAIL_ALR bit in the status register are set (1) |
3 | D2_FAIL_CLR | R/W | 0 | D2 fail alarm
clear bit. 0: D2_FAIL_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the D2_FAIL_ALR bit in the status register are set (1) |
2 | THERM_ALR_ CLR |
R/W | 1 | Thermal alarm
clear bit. 0: THERM_ALR goes to 1 and does not force any DAC to a clear status 1: DACn is forced to a clear status if both the ACLRn bit in the AUTO_DAC_CLR_EN register and the THERM_ALR bit in the status register are set (1) |