ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The device contains 12 DACs that provide digital control with 12 bits of resolution using an internal or external reference. The DAC core is a 12-bit string DAC and output buffer. The DAC drives the output buffer to provide an output voltage. Refer to the DAC configuration register for details. Figure 7-9 shows a function block diagram of the DAC architecture. The DAC latch stores the code that determines the output voltage from the DAC string. The code is transferred from the DAC-n-data register to the DAC latch when the internal DAC-load signal is generated.