ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
Use the parameters in Table 8-1 and the following steps to facilitate the design process:
Connect the analog and digital pins to the voltage supply
Scale the analog inputs to be in range of the ADC.
Select series resistance for the DAC output based on the capacitive load.
Optional: configure op-amp circuit for a negative output range.