ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SE0 | SE1 | DF (CH0+, CH1–) | SE2 | SE3 | DF (CH2+, CH3–) | SE4 | SE5 | SE6 | SE7 | SE8 | SE9 | SE10 | SE11 | SE12 |
R-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
These bits specify the external analog auxiliary input channels (CH0 to CH12) to be converted. The specified channels are accessed sequentially in order from bit 14 to bit 0. The input is converted when the corresponding bit is set (1).
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14, 13, 11, 10, 8-0 | SE0 to SE12 | R/W | 0 | External single-ended analog input for CHn. The result is stored in ADC-n-data register in straight binary format. |
12 | DF (CH0+, CH1–) | R/W | 0 | External analog differential input pair, CH0 and CH1, with CH0 as positive and CH1 as negative. The difference of (CH0 – CH1) is converted and the result is stored in the ADC-0-data register in 2's complement format. |
9 | DF (CH2+, CH3–) | R/W | 0 | External analog differential input pair, CH2 and CH3, with CH2 as positive and CH3 as negative. The difference of (CH2 – CH3) is converted and the result is stored in the ADC-2-data register in 2's complement format. |
BIT 14 | BIT 13 | BIT 12 | DESCRIPTION |
---|---|---|---|
1 | 1 | 0 | CH0 and CH1 are both accessed as single-ended inputs. Bit 12 is ignored. |
1 | 0 | 0 | CH0 is accessed as a single-ended input. CH1 is not accessed. Bit 12 is ignored. |
0 | 1 | 0 | CH1 is accessed as a singled-ended. CH0 is not accessed. Bit 12 is ignored. |
0 | 0 | 1 | Differential input pair CH0 + and CH1– is accessed as a differential input. |
0 | 0 | 0 | CH0, CH1, and differential pair CH0+, CH1– are not accessed. |
BIT 11 | BIT 10 | BIT 9 | DESCRIPTION |
---|---|---|---|
1 | 1 | 0 | CH2 and CH3 are both accessed as single-ended inputs. Bit 9 is ignored. |
1 | 0 | 0 | CH2 is accessed as a single-ended input. CH3 is not accessed. Bit 9 is ignored. |
0 | 1 | 0 | CH3 is accessed as a singled-end input. CH2 is not accessed. Bit 9 is ignored. |
0 | 0 | 1 | Differential input pair CH2+ and CH3– is accessed as a differential input. |
0 | 0 | 0 | CH2, CH3, and differential pair CH2+, CH3– are not accessed. |
BIT 8 | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 | DESCRIPTION |
---|---|---|---|---|---|---|---|---|---|
1 | — | — | — | — | — | — | — | — | CH4 is accessed as a single-ended input |
— | 1 | — | — | — | — | — | — | — | CH5 is accessed as a single-ended input |
— | — | 1 | — | — | — | — | — | — | CH6 is accessed as a single-ended input |
— | — | — | 1 | — | — | — | — | — | CH7 is accessed as a single-ended input |
— | — | — | — | 1 | — | — | — | — | CH8 is accessed as a single-ended input |
— | — | — | — | — | 1 | — | — | — | CH9 is accessed as a single-ended input |
— | — | — | — | — | — | 1 | — | — | CH10 is accessed as a single-ended input |
— | — | — | — | — | — | — | 1 | — | CH11 is accessed as a single-ended input |
— | — | — | — | — | — | — | — | 1 | CH12 is accessed as a single-ended input |