ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The full-scale output range of each DAC is set by the product of the value of the reference voltage times the gain of the DAC output buffer (VREF × gain). The gain bits of the DAC gain register set the output range of each DAC-n to 0 V to (2 × VREF). The full-scale output range of each DAC is limited by the analog power supply. The maximum output from the DAC must not be greater than AVCC, and the minimum output must not be less than AGND.