ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
Errors in remote temperature sensor readings are typically the consequence of the ideality factor and current excitation used by the device versus the manufacturer-specified operating current for a given transistor. Some manufacturers specify a low-level (ILOW) and high-level (IHIGH) current for the temperature-sensing substrate transistors. The device uses 6 μA for ILOW and 120 μA for IHIGH. The device is designed to function with discrete transistors, such as the 2N3904 and 2N3906. If an alternative transistor is used, the device operates as specified, as long as the following conditions are met: