ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | THRL | ||||||||||||||
R-0h | R/W-800h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | THRL | R/W | 800h | Data bits of the lower-bound threshold for the remote temperature sensor (D2). |