ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
When using the SPI, the bit configuration shown in Figure 7-36 must be used; default = 003Ch.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | D2EN | D1EN | LTEN | RC | Reserved | ||||||||||
R/W-0h | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
When using the I2C interface, the bit configuration shown in Figure 7-37 must be used; default = 3CFFh.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | D2EN | D1EN | LTEN | RC | Reserved | Reserved | |||||||||
R/W-0h | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-0h | R/W-FFh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit descriptions for the temperature configuration register are shown in Table 7-17.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
13 (I2C), 5 (SPI) | D2EN | R/W | 1 | Remote temperature sensor D2 enable. 0 = D2 is disabled 1 = D2 is enabled |
12 (I2C), 4 (SPI) | D1EN | R/W | 1 | Remote temperature sensor D1 enable. 0 = D1 is disabled 1 = D1 is enabled |
11 (I2C), 3 (SPI) | LTEN | R/W | 1 | Local temperature sensor enable. 0 = LT is disabled 1 = LT is enabled |
10 (I2C), 2 (SPI) | RC | R/W | 1 | Resistance correction enable. 0 = Correction is disabled 1 = Correction is enabled |