ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
This register contains the hysteresis values for D2, D1, and LT. The range is 0°C to +31°C.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | D2_ HYS_7 |
D2_ HYS_6 |
D2_ HYS_5 |
D2_ HYS_4 |
D2_ HYS_3 |
D1_ HYS_7 |
D1_ HYS_6 |
D1_ HYS_5 |
D1_ HYS_4 |
D1_ HYS_3 |
LT_ HYS_7 |
LT_ HYS_6 |
LT_ HYS_5 |
LT_ HYS_4 |
LT_ HYS_3 |
R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-10 | D2-HYS_7 to D2_HYS_3 | R/W | 01000 | Hysteresis of D2, 1°C per step. Note that bits D2_HYS_n [2:0] are always 0. |
9-5 | D1_HYS_7 to D1_HYS_3 | R/W | 01000 | Hysteresis of D1, 1°C per step. Note that bits D1_HYS_n [2:0] are always 0. |
4-0 | LT_HYS_7 to LT_HYS_3 | R/W | 01000 | Hysteresis of LT, 1°C per step. Note that bits LT_HYS_n [2:0] are always 0. |