ZHCST39A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The AFE11612‑SEP is a highly integrated analog monitor and control device with gate bias switch control that is capable of voltage and temperature supervision.
The AFE11612‑SEP features twelve 12‑bit digital-to-analog converters (DACs) that all operate at a 0‑V to 5‑V output voltage range. The device also features a 2.5‑V internal reference, with an output current limited to 200 mA.
The AFE11612‑SEP external signal supervisor uses an accurate analog-to-digital converter (ADC) that samples input data using two unique conversion modes. The supervisor is capable of monitoring high-voltage external inputs, high-common mode current sense inputs, and the device internal temperature. Communication to the device is performed through an SPI- and I2C-compatible interface.