SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Sleep Charger Voltage Threshold | I2 | 0 | 32767 | 2000 | 10mV |
Description: The Top-of-Stack voltage must be below this threshold to block SLEEP mode based on charger presence.