SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | COV | Recovery Hysteresis | U1 | 2 | 20 | 2 | 50.6mV |
Description: This parameter sets the Cell Overvoltage Protection hysteresis threshold in units of 50.6mV. The maximum cell voltage must be less than or equal to the COV threshold minus this hysteresis for Protections:Recovery:Time to recover from a COV condition.