SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCD | Threshold | U1 | 0 | 15 | 0 | — |
Description: This parameter sets the Short Circuit in Discharge Protection threshold for the sense resistor voltage.
0 = 10 mV
1 = 20 mV
2 = 40 mV
3 = 60 mV
4 = 80 mV
5 = 100 mV
6 = 125 mV
7 = 150 mV
8 = 175 mV
9 = 200 mV
10 = 250 mV
11 = 300 mV
12 = 350 mV
13 = 400 mV
14 = 450 mV
15 = 500 mV